Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE025094R2500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE025094R2500

General Information

  • Product ID:
    3BSE025094R2500
  • ABB Type Designation:
    PFVL141V-25,0 MN
  • Catalog Description:
    PFVL 141V-25,0 MN Millmate load cell

Additional Information

  • ABB Type Designation:
    PFVL141V-25,0 MN
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    165 kg
  • Invoice Description:
    PFVL 141V-25,0 MN Millmate load cell
  • Made To Order:
    No
  • Medium Description:
    Millmate load cell
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    165 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    165 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    PFVL141V-25,0 MN Millmate load cell
    Rectangular, Load Cell length, to be specified in mm
    3BSE019330R1
    , Greater length than 900 mm
    Max length 1320 mm, Load Cell width,
    to be specified in mm, 3BSE019330R2,
    Max width 1320 mm
    Custom designed side bars, connector location
    Connector location according to customer specification
    3BSE019330R3
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links