Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE043660K1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE043660K1

General Information

  • Product ID:
    3BSE043660K1
  • ABB Type Designation:
    Product Recall CI867K01
  • Catalog Description:
    Product Recall CI867K01

Additional Information

  • ABB Type Designation:
    Product Recall CI867K01
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Gross Volume:
    0.001 m³
  • Gross Weight:
    0.62 kg
  • Invoice Description:
    Product Recall CI867K01
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    127.5 mm
  • Package Level 1 Gross Weight:
    0.62 kg
  • Package Level 1 Height:
    185 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    59 mm
  • Part Type:
    Exchange
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    127.5 mm
  • Product Net Height:
    185 mm
  • Product Net Weight:
    0.62 kg
  • Product Net Width:
    59 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    CI867K01 Modbus TCP Interface Kit
    Package including:
    CI867, Communication Interface
    TP867, Baseplate, width=60mm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links