Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE043664R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE043664R1

General Information

  • Product ID:
    3BSE043664R1
  • ABB Type Designation:
    TP867
  • Catalog Description:
    TP867K01 Baseplate AC 800M Ethernet CIs
  • Long Description:
    Baseplate for CI867, CI868, CI871, CI873 and CI874.

    This article is included the CI8xx kits, and does not need to be ordered separately.

Additional Information

  • Medium Description:
    Baseplate for CI867, CI868, CI871, CI873 and CI874.

    This article is included the CI8xx kits, and does not need to be ordered separately.
  • Product Type:
    Module_Termination_Unit
  • Technical Information:
    Baseplate for CI867, CI868, CI871, CI873 and CI874.

    This article is included the CI8xx kits, and does not need to be ordered separately.

Ordering

  • HS Code:
    853810-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Boards, panels, consoles, desks, cabinets and other bases for the goods of heading 85.37, not equipped with their apparatus
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Depth / Length:
    47 mm
  • Product Net Height:
    187 mm
  • Product Net Width:
    66 mm
  • Product Net Weight:
    0.3 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links