Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE069297F1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE069297F1

General Information

  • Product ID:
    3BSE069297F1
  • ABB Type Designation:
    PP886H
  • Catalog Description:
    PP886H Rugged Touch Panel 15"

Additional Information

  • ABB Type Designation:
    PP886H
  • Country of Origin:
    United States (US)
    Taiwan, Province Of China (TW)
    Singapore (SG)
  • Customs Tariff Number:
    8471410000
  • Frame Size:
    Undefined
  • Gross Volume:
    0.01 m³
  • Gross Weight:
    4.7 kg
  • Invoice Description:
    PP886H Rugged Touch Panel 15"
  • Made To Order:
    No
  • Medium Description:
    PP886H Rugged Touch Panel 15"
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    83 mm
  • Package Level 1 Gross Weight:
    4.7 kg
  • Package Level 1 Height:
    410 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    286 mm
  • Part Type:
    Repair
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    83 mm
  • Product Net Height:
    410 mm
  • Product Net Weight:
    4.7 kg
  • Product Net Width:
    286 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    Repair of PP886H Rugged Marine Touch Panel 15"
    High brightness Display
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links