Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE069760R054

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE069760R054

General Information

  • Product ID:
    3BSE069760R054
  • ABB Type Designation:
    User License
  • Catalog Description:
    Concurrent Engineering User License
  • Long Description:
    Specify the number of additional Concurrent Engineering Users up
    to a maximum of seven (7). One Engineering User license is
    included in the AdvaBuild - Base License.
    For a total of eight (8) concurrent user

Additional Information

  • ABB Type Designation:
    User License
  • CN8:
    49019900
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    99999999
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0 kg
  • HS Code:
    490199-- Printed books, brochures, leaflets and similar printed matter, whether or not in single sheets.- Other :-- Other
  • Invoice Description:
    Concurrent Engineering User License
  • Made To Order:
    No
  • Medium Description:
    Concurrent Engineering User License
    ST-B-ABNTS-E_ _X
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.001 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    License
  • Product Net Weight:
    0 kg
  • Product Type:
    Licenses
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links