Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE071501R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE071501R1

General Information

  • Product ID:
    3BSE071501R1
  • ABB Type Designation:
    BC820K01
  • Catalog Description:
    BC820K01 CEX-Bus Interconnection Unit
  • Long Description:
    CEX-Bus Interconnection UnitCEX-Bus Interconnection Unit

Additional Information

  • ABB Product Family:
    800xA Control Hardware
  • ABB Type Designation:
    BC820K01
  • CN8:
    85176200
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    85176200
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.51 kg
  • HS Code:
    851762-- Telephone sets, including telephones for cellular networks or for other wireless networks; other apparatus for the transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network), other than transmission or reception apparatus of heading 84.43, 85.25, 85.27 or 85.28.- Other apparatus for transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network) :-- Machines for the reception, conversion and transmission or regeneration of voice, images or other data, including switching and routing apparatus
  • Invoice Description:
    BC820K01 CEX-Bus Interconnection Unit
  • Made To Order:
    No
  • Medium Description:
    CEX-Bus Interconnection UnitCEX-Bus Interconnection Unit
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    0
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.51 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Communication Module
  • Product Net Weight:
    0.51 kg
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • SCIP:
    No SVHC present United States (US)
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    BC820K01 RCU-Link and CEX-Bus Interconnection Unit
    - BC820, Interconnection Unit
    - TP850, Baseplate, width = 60 mm
    - TK857, Interconnection Cable
    - TB850, CEX-Bus Terminator
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links