Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: REP3BSE074053R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

REP3BSE074053R1

General Information

  • Global Commercial Alias:
    REP3BSE074053R1
  • Product ID:
    3BSE074053F1
  • ABB Type Designation:
    AIS880
  • Catalog Description:
    AIS880 Analog Input 4 to 20mA HI

Additional Information

  • ABB Type Designation:
    AIS880
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8538909999
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    REP3BSE074053R1
  • Gross Volume:
    0.001 m³
  • Gross Weight:
    0.073 kg
  • Invoice Description:
    AIS880 Analog Input 4 to 20mA HI
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    105 mm
  • Package Level 1 Gross Weight:
    0.073 kg
  • Package Level 1 Height:
    9.8 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    77.9 mm
  • Part Type:
    Repair
  • Product Name:
    I-O Module
  • Product Net Depth / Length:
    105 mm
  • Product Net Height:
    9.8 mm
  • Product Net Weight:
    0.073 kg
  • Product Net Width:
    77.9 mm
  • Product Type:
    I-O_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Repair of AIS880 Analog Input 4 to 20mA HI
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links