Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE074063E1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE074063E1

General Information

  • Product ID:
    3BSE074063E1
  • ABB Type Designation:
    AIS890 Exchange
  • Catalog Description:
    AIS890 Analog Input IS 4 to 20mA HI EXC

Additional Information

  • ABB Type Designation:
    AIS890 Exchange
  • Country of Origin:
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    8538909999
  • Frame Size:
    Undefined
  • Gross Volume:
    0.001 m³
  • Gross Weight:
    0.073 kg
  • Invoice Description:
    AIS890 Analog Input IS 4 to 20mA HI EXC
  • Made To Order:
    No
  • Medium Description:
    Analog Input Intrinsically Safe Signal Conditioning Module High
    Integrity for 2-wire devices. 16 bit. HART communication. Certified for
    SIL3.
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    9.8 mm
  • Package Level 1 Gross Weight:
    0.073 kg
  • Package Level 1 Height:
    77.9 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Part Type:
    Exchange
  • Product Name:
    I-O Module
  • Product Net Depth / Length:
    9.8 mm
  • Product Net Height:
    77.9 mm
  • Product Net Weight:
    0.073 kg
  • Product Net Width:
    105 mm
  • Product Type:
    I-O_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    Exchange of AIS890 Analog Input IS 4 to 20mA HI

    Note! The replaced part with RMA to be returned according
    to T&C otherwise an extra charge will be require.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links