Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE076220K1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE076220K1

General Information

  • Product ID:
    3BSE076220K1
  • ABB Type Designation:
    Product Recall TC810
  • Catalog Description:
    Product Recall TC810

Additional Information

  • ABB Type Designation:
    Product Recall TC810
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    85176200
  • Frame Size:
    Undefined
  • Gross Volume:
    0.206 dm³
  • Gross Weight:
    0.102 kg
  • Invoice Description:
    Product Recall TC810
  • Made To Order:
    No
  • Medium Description:
    Product Recall TC810 Ethernet Adapter
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    76.3 mm
  • Package Level 1 Gross Weight:
    0.102 kg
  • Package Level 1 Height:
    24.5 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    110 mm
  • Part Type:
    Exchange
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    76.3 mm
  • Product Net Height:
    24.5 mm
  • Product Net Weight:
    0.102 kg
  • Product Net Width:
    110 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    Product Recall TC810 Ethernet Adapter for copper media
    with built in 2-port switch.

    The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links