Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE088163E1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE088163E1

General Information

  • Product ID:
    3BSE088163E1
  • ABB Type Designation:
    TB861V009 Exchange
  • Catalog Description:
    TB861V009 CompactModulebus Extension EXC

Additional Information

  • ABB Type Designation:
    TB861V009 Exchange
  • Country of Origin:
    United States (US)
    Poland (PL)
    Singapore (SG)
  • Customs Tariff Number:
    8544421000
  • Frame Size:
    Undefined
  • Gross Volume:
    0.065 hl
  • Gross Weight:
    0.688 kg
  • Invoice Description:
    TB861V009 CompactModulebus Extension EXC
  • Made To Order:
    No
  • Medium Description:
    TB861V009 Compact Modulebus Extension
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    900 mm
  • Package Level 1 Gross Weight:
    0.688 kg
  • Package Level 1 Height:
    150.5 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    48 mm
  • Part Type:
    Exchange
  • Product Name:
    Prefabricated Cable
  • Product Net Depth / Length:
    900 mm
  • Product Net Height:
    150.5 mm
  • Product Net Weight:
    0.688 kg
  • Product Net Width:
    48 mm
  • Product Type:
    Prefabricated_Cable
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    Exchange of TB861V009 Compact Modulebus Extension

    Note! The replaced part with RMA to be returned according
    to T&C otherwise an extra charge will be required!

    Extends the Modulebus from one DIN-rail to another.
    Length 0.9m.
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links