Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: STU3BSE091971R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

STU3BSE091971R1

General Information

  • Global Commercial Alias:
    STU3BSE091971R1
  • Product ID:
    3BSE092115L1
  • ABB Type Designation:
    CS513A
  • Catalog Description:
    StepUp of CS513 to CS513A

Additional Information

  • ABB Type Designation:
    CS513A
  • Country of Origin:
    United States (US)
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    STU3BSE091971R1
  • Gross Volume:
    0.357 dm³
  • Gross Weight:
    0.475 kg
  • Invoice Description:
    StepUp of CS513 to CS513A
  • Made To Order:
    No
  • Medium Description:
    StepUp of CS512 to CS513
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Gross Weight:
    0.475 kg
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    21 mm
  • Part Type:
    Exchange
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    170 mm
  • Product Net Height:
    100 mm
  • Product Net Weight:
    0.475 kg
  • Product Net Width:
    21 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    IEEE 802.3 RJ-45 Communication Interface StepUp kit
    from CS513 to CS513A for Advant Controller 450
    upgrade for transceiver free connection to
    MasterBus 300 network.
    MB300 Communication kit.
    incl:
    1 pc 3BSE084417R1 CS513A IEEE 802.3 RJ-45 Comm. Interface

    Note! The replaced part with RMA to be returned
    according to T<(>&<)>C otherwise an extra charge will
    be required.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links