Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: STU3BSE094356R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

STU3BSE094356R1

General Information

  • Global Commercial Alias:
    STU3BSE094356R1
  • Product ID:
    3BSE094356L1
  • ABB Type Designation:
    PP886 StepUp
  • Catalog Description:
    StepUp of PP885 to PP886

Additional Information

  • ABB Type Designation:
    PP886 StepUp
  • Country of Origin:
    Taiwan, Province Of China (TW)
    Singapore (SG)
  • Customs Tariff Number:
    8471410000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    STU3BSE094356R1
  • Gross Volume:
    0.007 m³
  • Gross Weight:
    3.85 kg
  • Invoice Description:
    StepUp of PP885 to PP886
  • Made To Order:
    No
  • Medium Description:
    StepUp of PP885 to PP886
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    61 mm
  • Package Level 1 Gross Weight:
    3.85 kg
  • Package Level 1 Height:
    286 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    410 mm
  • Part Type:
    Exchange
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    61 mm
  • Product Net Height:
    286 mm
  • Product Net Weight:
    3.85 kg
  • Product Net Width:
    410 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    StepUp/Exchange of PP885 to PP886 3BSE092980R1

    Observe that Panel Builder 800 Version 6.2 or later is required.
    For customers with a valid Automation Sentinel agreement, see Panel
    Builder 800 v6 upgrade 3BSE069301R1

    All other customers, see Panel Builder 800 v6 3BSE069300R1

    For Touch Cover see RX886 3BSE093561R1


    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links