Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSM053346-7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSM053346-7

General Information

  • Product ID:
    3BSM053346-7
  • ABB Type Designation:
    LEAP VLF (Very Low Frequency) unit
  • Catalog Description:
    LEAP VLF (Very Low Frequency) unit

Ordering

  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    85389091
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Stocked At (Warehouses):
    Västerås, Sweden

Dimensions

  • Product Net Weight:
    0 kg

Technical

  • Technical Information:
    LEAP VLF (Very Low Frequency) unit
    (0.1 Hz high voltage power supply)
    Including:
    1 pc VLF Unit
    1 pc High voltage VLF cable
    1 pc VLF Earth cable
    1 USB stick
    1 Manual in English on USB stick
    1 Power supply cable
    1 Power on key
    All material build-in Pelicase 1430

    Dimension: 430 x 244 x 341mm

Additional Information

  • Product Name:
    LEAP VLF (Very Low Frequency) unit
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links