Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSM061501-A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSM061501-A

General Information

  • Product ID:
    3BSM061501-A
  • ABB Type Designation:
    HEATER
  • Catalog Description:
    HEATER

Ordering

  • Country of Origin:
    United Kingdom (GB)
  • Customs Tariff Number:
    85168080
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Stocked At (Warehouses):
    Västerås, Sweden

Dimensions

  • Product Net Weight:
    1 kg

Technical

  • Technical Information:
    400
    W, 110-265 VAC
    1 Ph, 50/60 Hz, IP66
    Ambient -60°C to +130°C

Additional Information

  • Product Name:
    HEATER
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links