Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR000118R3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR000118R3

General Information

  • Product ID:
    3BUR000118R3
  • ABB Type Designation:
    TK510 L=3m, 10 ft
  • Catalog Description:
    TK510 Cable Assembly DCN 3m, 10 ft

Additional Information

  • Medium Description:
    TK510 Cable Assembly DCN 3m, 10 ft
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    TK510 Cable Assembly DCN 3m, 10 ft
    The Advant DCN Cables were created to meet new EMC
    Standards of the European community for Advant Systems.
    They are interchangable with traditional DCN Cables with the
    following exception: The Advant Cables can not be used on an
    existing system that has isolated the DCN ground. The Advant
    DCN Cable is electrically different because it has a braided
    ground that is physically tied to the connector and can not be
    isolated by the Interface Modules.

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Weight:
    0.21 kg
  • Cable Length:
    N/A m

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links