Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR002097R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR002097R1

General Information

  • Product ID:
    3BUR002097R1
  • ABB Type Designation:
    DSDI 110AV1K02
  • Catalog Description:
    DSDI 110AV1K02 Digital Input Kit

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950164R30
DSTK 221L3 Cable Assembly ,Ribbon Cable, 1 piece
3BSE018295R1
DSDI 110AV1 Digital Input Board 32 1 piece
57160001-UH
DSTD 150A Connection Unit for Digital 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Digital Input Kit
  • Product Type:
    Unclassified
  • Technical Information:
    DSDI 110AV1K02 Digital Input Kit
    Scanning or interrupt.
    Log / Set incl.
    1 pc 3BSE018295R1
    DSDI 110AV1
    1 pc 57160001-UH
    DSTD 150A
    1 pc 3BSC950164R30
    DSTK 221L3
    1 pc 21212411-220
    M3 x 6 mm

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    1 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links