Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS208796-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS208796-001

General Information

  • Product ID:
    3BUS208796-001
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    POWER SIGNAL CONDITIONING BOAR
  • Long Description:
    POWER SIGNAL CONDITIONING

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    Malta (MT)
    China (CN)
  • Customs Tariff Number:
    85044095
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.62 kg
  • Invoice Description:
    POWER SIGNAL CONDITIONING BOAR
  • Made To Order:
    No
  • Medium Description:
    POWER SIGNAL CONDITIONING
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    0 piece
  • Part Type:
    New
  • Product Name:
    POWER SIGNAL CONDITIONING BOAR
  • Product Net Depth / Length:
    248 mm
  • Product Net Height:
    53 mm
  • Product Net Weight:
    0.62 kg
  • Product Net Width:
    143 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • Technical Information:
    Pre REV E PSCB cannot be used with NP800 scanners. Only use PSCB/Rev E or later on NP8.
    Contact ABB Dundalk R&D via supportline if more information required
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links