Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS212517-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS212517-003

General Information

  • Product ID:
    3BUS212517-003
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    HPIR LAMP CABLE
  • Long Description:
    HPIR LAMP CABLE

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    90329000
  • Gross Weight:
    0 kg
  • Invoice Description:
    HPIR LAMP CABLE
  • Made To Order:
    No
  • Medium Description:
    HPIR LAMP CABLE
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    HPIR LAMP CABLE
  • Product Net Depth / Length:
    380 mm
  • Product Net Height:
    30 mm
  • Product Net Weight:
    0.06 kg
  • Product Net Width:
    50 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    HPIR LAMP CABLE
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
  • Technical Information:
    THE 3BUS212547-003
    HPIR-T Lamp Power Supply Board IS COMPATABLE WITH 3BUS212517-003
    HPIR LAMP CABLE..IT IS NOT COMPATABILE WITH THE EARLIER 3BUS212517-001
    AND -002 HPIR LAMP CABLE THIS DUE TO THE NEW CABLE BOARD END CONNECTOR TYPE USED.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links