Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS217977-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS217977-001

General Information

  • Product ID:
    3BUS217977-001
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    NP COMPUTER POWER SUPPLY DC AT ATX NV1-C
  • Long Description:
    NP COMPUTER POWER SUPPLY DC AT ATX NV1-C

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85044083
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    NP COMPUTER POWER SUPPLY DC AT ATX NV1-C
  • Made To Order:
    No
  • Medium Description:
    NP COMPUTER POWER SUPPLY DC AT ATX NV1-C
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    NP COMPUTER POWER SUPPLY DC AT ATX
  • Product Net Depth / Length:
    127 mm
  • Product Net Height:
    41 mm
  • Product Net Weight:
    0.4 kg
  • Product Net Width:
    84 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
  • Technical Information:
    see 3BUS218128 Field Notice New NP Computer Power Supply
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links