Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3C1929

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3C1929

General Information

  • Product ID:
    3C1929
  • ABB Type Designation:
    -
  • Catalog Description:
    SLEEVE

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Japan (JP)
  • Customs Tariff Number:
    84249080
  • Frame Size:
    Undefined
  • Gross Weight:
    0.035 kg
  • Invoice Description:
    SLEEVE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0.02 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Japan
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links