Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA092004-ADE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA092004-ADE

General Information

  • Product ID:
    3GAA092004-ADE
  • ABB Type Designation:
    M3AA 90LB 4 HO
  • EAN:
    3GAA092004-ADE
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    M3AA 90LB 4 HO
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6205-2Z/C3
  • Bearing NDE:
    6204-2Z/C3
  • Country of Origin:
    Spain (ES)
    Sweden (SE)
    Poland (PL)
  • Customs Tariff Number:
    85015220
  • Direction of Rotation:
    Both sides
  • EAN:
    3GAA092004-ADE
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 2.20 kW 1390 r/min 2.70 A 0.830 80.00 % 15.10 N·m 5.30
    D -- 50 Hz 400 V 2.20 kW 1390 r/min 4.70 A 0.830 80.00 % 15.10 N·m 5.30
    D -- 60 Hz 460 V 2.20 kW 1710 r/min 4.20 A 0.770 83.90 % 12.20 N·m 6.30
  • Frame Material:
    Aluminum
  • Frame Size:
    90
  • Gross Weight:
    16.48 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 80.0 %
    Partial Load (75%) 83.1 %
    Partial Load (50%) 83.1 %
  • IE Class Data (60 Hz):
    IE Class IE1
    Full Load (100%) 83.9 %
  • IM Class:
    IMB3 IM1001
  • Insulation Class:
    ICLF
  • IP Class:
    IP55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    4
  • Package Level 1 Units:
    0 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    16 kg
  • Product Type:
    3AA1__M3AA_IE1_AA
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3GAA092004-BDA
    3GAA092063-ADA
  • Replacement Product ID (NEW):
    3GAA092560-ADE
  • Selling Unit of Measure:
    piece
  • Standards:
    IEC 60034-1
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    D
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links