Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA091510-ASCCNCA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA091510-ASCCNCA

General Information

  • Product ID:
    3GBA091510-ASCCNCA
  • ABB Type Designation:
    M2BAX 90LA 2
  • Catalog Description:
    M2BAX 90LA2

Additional Information

  • ABB Type Designation:
    M2BAX 90LA 2
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6205-2Z/C3
  • Bearing NDE:
    6204-2Z/C3
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015100
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 380 V 2.20 kW 2880 r/min 4.57 A 0.880 83.20 % 7.25 N·m 7.10
    D -- 50 Hz 220 V 2.20 kW 2880 r/min 7.89 A 0.880 83.20 % 7.25 N·m 7.10
    Y -- 50 Hz 400 V 2.20 kW 2895 r/min 4.49 A 0.850 83.20 % 7.25 N·m 7.70
  • Frame Size:
    90
  • Gross Weight:
    23 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 83.2 %
    Partial Load (75%) 82.9 %
    Partial Load (50%) 81.2 %
  • IM Class:
    IMB34 IM2101
  • Insulation Class:
    ICLF
  • Invoice Description:
    M2BAX 90LA2
  • IP Class:
    IP55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    2
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    23 kg
  • Product Type:
    CBA2__M2BAX_CI
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Stocked At (Warehouses):
    Shanghai, China
    Guangzhou, China
  • Temperature Class Default:
    --
  • Temperature Rise:
    80 K
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links