Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA162042-ASG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA162042-ASG

General Information

  • Product ID:
    3GBA162042-ASG
  • ABB Type Designation:
    M2BA 160MLB 4
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    M2BA 160MLB 4
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6209-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015230
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor
    D -- 50 Hz 230 V 15.00 kW 1462 r/min 51.40 A 0.820
    Y -- 50 Hz 400 V 15.00 kW 1462 r/min 29.60 A 0.820
    Y -- 50 Hz 415 V 15.00 kW 1465 r/min 29.10 A 0.800
    Y -- 60 Hz 460 V 15.00 kW 1767 r/min 25.80 A 0.810
  • Frame Size:
    160
  • Gross Weight:
    134 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 89.2 %
    Partial Load (75%) 90.6 %
    Partial Load (50%) 90.1 %
  • IE Class Data (60 Hz):
    IE Class IE1
    Full Load (100%) 90.0 %
    Partial Load (75%) 90.5 %
    Partial Load (50%) 89.4 %
  • IM Class:
    IMB3 IM1001
  • Insulation Class:
    ICLF
  • IP Class:
    IP55
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Moment of Inertia:
    0.00000 kg/m³
  • Number of Poles (High):
    4
  • Package Level 1 Units:
    0 pallet (lift)
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    134 kg
  • Product Type:
    2BA1__M2BA_IE1_CI
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3GAA162112-ASA
  • Replacement Product ID (NEW):
    3GBA162044-ASG
  • Selling Unit of Measure:
    piece
  • Service Factor:
    0.00
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links