Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

REL650 - Line distance protection

Your best choice for cost-efficient line protection applications

REL650 offers an optimum, ‘off-the-shelf’, ready-made application solution for the protection of single breaker connected power lines and cables. The type tested variant is delivered equipped and configured with complete protection functionality, and with default parameters for easy handling of the product – from ordering, engineering and commissioning to reliable operation.

The 650 series IEDs (Intelligent Electronic Device) has a number of useful features, such as a significantly reduced number of parameter settings and extended IED HMI functionality, including 15 dynamic three-color indication LEDs per page, on up to three pages, and configurable push-button shortcuts for different actions. 

In the 650 series IEDs, most basic parameters are set before delivery from the factory. You only need to set the parameters specific to your application. This allows you to quickly take your IEDs into operation. The application manual includes setting examples to support your protection engineers.

Relion® – Complete confidence
Line distance protection REL650 IEDs belong to the Relion® protection and control product family. The Relion product family offers a wide range of products for the protection, control, measurement and supervision of power systems. To ensure interoperable and future-proof solutions, Relion products have been designed to implement the core values of the IEC 61850 standard. With ABB’s leading edge technology, global application knowledge and experienced support network, you can be completely confident that your system performs reliably – in any situation.

Are you looking for support or purchase information?

Get to know more

Download related documents for REL650

Related offering