Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

RTU500 series function and software

For appropriate functionality of specific requirements the RTU500 series offers one software to support all product lines.

Data archives
Data archives in RTU500 series products provide archive functions on non-volatile compact flash for events, measurements, counter values, security events, disturbance files of protection relays and load profiles of metering devices.

The information of the archives are accessible via web server functionality and file transfer (e.g. with IEC 60870-5-101 and DNP3.0).

Disturbance files can be uploaded via IEC 60870-5-103, SPA bus and IEC 61850 and stored in the RTU. All information accessible via web server are protected by the user account management.

Diagnosis
System diagnosis in RTU500 series products is an important function within the web server which is integrated into RTU500 series. The web server, a powerful tool for commissioning and troubleshooting, can be accessed via a PC with user authorization. 

Within system diagnosis, important system events and process data of the RTU are visualized. 

Different visualization modes display all required information, providing users with an updated and precise overview of the system events within RTU for a secure control of the complete system.

Network interfaces
The RTU500 series supports integrated serial and Ethernet communication interfaces. The number of communication interfaces can be adapted according to system requirements by using the appropriate type and number of CMUs.

Call us!
Need more information? Call us today at +1-800-868-0497 or request a call back by filling the form below:

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering