ABB at Sustainable Energy Week 2019

JUNE 5-8 | BITEC | BANGKOK

Overview

Renewable Energy Asia 2019
ASEAN’s Largest Renewable Energy Technology Exhibition and Conference. 

ABB Booth:     K1, Hall 103

Show Opening hours:
5 - 8 June 2019:     10.00 - 18.00 hrs
Opening Ceremony:
5 June 2019:           09.00 - 10.00 hrs

Show Details: 
Focuses on the latest Renewable Energy programs, trends and development,
including green energy opportunities for entrepreneurs.

Show Description: 
The show highlights Renewable Energy sources and the latest technology in this area.
Wind & Solar Power are among the many systems & programs featured along with Thermal
and Waste-to-energy, Hydo-powered programs, Bio-mass and other green technology also
covered. Renewable Energy & Energy Efficiency Clinics staffed by experts are conducted
at the show.

Product Highlights

New products launch:  

  • ABB PV + Storage, REACT 2 energy storage solution includes a high-voltage
    Li-ion battery with a long life and a storage capacity of up to 12 kWh.
  • The award winning three-phase PVS-175 string inverter, with the largest
    high power density within the 1500 Vdc segment, delivers up to 185 kVA at 800 Vac

 
Key highlight:

  • Residential Zone:  ABB PV + Storage, REACT2, UNO-DM
  • Commercial Zone:  ABB String inverters, PVS100, PVS50 and M2M Analyzer
  • Utility Zone I:  ABB String inverters, PVS175 and SACE Tmax PV800 VAC
  • Utility Zone II:  Central inverters, PVS 980 and Combiner box 1500 VDC
  • Charger Zone:  DC Charger station, Terra
  • Power Management zone: ABB AbilityTM Electrical Distribution Control System (EDCS), Emax2, Ekip UP and Ekip E-hub

 

ABB Early bird Registration

Early Bird Registration: ABB Booth

Register to visit ABB booth during June 5-8 at ASEW 2019 before June 4, 2019
Get "ABB Flashdrive 16GB" Free!!

flashdrive16GB_re











*Special! First 100 people register to visit ABB Booth at ASEW2019


Select region / language