FORMULA - Moulded case circuit breakers up to 630A
Emax 2 - Air circuit breakers up to 6300A
Tmax T - Moulded case circuit breakers from 320A up to 3200A
Tmax XT - Moulded case circuit breakers up to 250A
Ekip UP - low voltage digital unit
Manual operated switch-disconnectors
DC switch-disconnectors
Motor operated switch-disconnectors
Manual operated switch fuses
Motor operated switch fuses
Manual operated change-over switches
Motor operated change-over switches
Automatic transfer switches
Manual operated bypass switches
Motor operated bypass switches
Rotary cam switches
Fuse links
Easyline - XLPFuse Switch Disconnector
Enclosed switch-disconnectors
Enclosed safety switches
Starting solutions
Motor protection
3-pole contactors and overload relays
Contactor relays
Contactors for capacitor switching
Installation contactors Noiseless control
Electronic Timer
Economic variant
Three-phase monitoring relays
Grid feeding monitoring relays
Insulation monitoring relays
Thermistor motor protection relays
Temperature monitoring relays
Liquid level monitoring relays
Primary switch mode power supplies
System pro E power
System pro E control
System pro E comfort
Miniature circuit breakers
High performance circuit breakers
Residual current devices
Surge protective devices (OVR)
Modular DIN-Rail components
SMISSLINE TP
Measurement products for DIN-Rail
Protection against arc faults (AFDDs)
Service entrance
Sky NiessenOne switch range with two personalities.
Zenit Esteemed design, amazing finishes.
ZenitThe highlight of modular series.
SNK Series
SNA Series
DBL Distribution blocks
Connectivity and grounding
Cable ties & accessories
Wiring duct & trunking
Wire termination & connectors
Terra 53 CJGMulti-standard AC and DC fast charger
Terra 53 CJMulti-standard DC fast charger
หน้าหลักกลุ่มผลิตภัณฑ์แรงดันต่ำ
แคตตาล๊อก และคู่มือตารางราคาอุปกรณ์ไฟฟ้าแรงดันต่ำ
สำหรับใช้ภายในบ้านพักและที่อยู่อาศัย
What is electricity?ไฟฟ้าคืออะไร?
How to use electricity safely?การใช้ไฟฟ้าอย่างปลอดภัย
How to prevent electrical hazards?การป้องกันอันตรายจากไฟฟ้า