Sustainable Energy & Technology Asia 2017

March 8 - 10 at Bangkok International Trade & Exhibition Centre ( BITEC)

Let's write the future. Together.

It is our great pleasure to invite you to the Sustainable Energy & Technology Asia 2017 in Bangkok, an excellent and indispensable platform combined with conferences and exhibition to understand what is happening in the energy and environmental arena in ASEAN now and in the future which is to be held during 8 - 10 March 2017.

ABB is a pioneering technology leader in electrification products, robotics and motion, industrial automation and power grids, serving customers in utilities, industry and transport & infrastructure globally. Continuing more than a 125-year history of innovation, ABB today is writing the future of industrial digitalization and driving the Energy and Fourth Industrial Revolutions. ABB operates in more than 100 countries with about 132,000 employees. www.abb.com


Date:    March 8 - 10, 2017
Time:    9:00 - 17:30 hrs.
Venue:  Bangkok International Trade & Exhibition Centre ( BITEC)


Highlights

Electric vehicle charging infrastructure:

  • Terra 53 - a multi-standard DC charging station, is capable of filling two cars simultaneously. This all-in-one charging solution is a configurable single, dual or triple outlet 50 kW station, compatible with all CHAdeMO, CCS and Type 2 AC vehicles. The Terra 53 CT, especially, combines a CCS (Combo) and an AC socket and is able to charge all electric and plug-in hybrid cars.
  • AC charging stations - for public and private parking applications are available in different versions. The ABB solutions, compliant with the latest regulations and equipped with the most advanced technologies, combine maximum safety for the user, high performance Mode 3 charging, flexibility and many customization options.

 

Solar Inverter:

  • The TRIO-50.0 - ABB’s three-phase string inverter portfolio up to 50 kW. The TRIO-50 transformer-less inverter sets the standard for decentralized commercial and industrial applications. TRIO-50.0 has a two-stage topology with lower minimum input voltage, meaning higher flexibility and energy production yield.


Power Management:

  • Ekip SmartVision - the innovative cloud-computing platform designed to monitor, optimize and control the electrical system. Part of the ABB Ability™ offering, Ekip SmartVision is built on a state-of-the-art cloud architecture for data collection, processing and storage. This cloud architecture has been developed together with Microsoft in order to enhance performance and guarantee the highest reliability and security.
  • Microgrid solutions -  ensure power supply resilience, power quality, sustainability and cost-effectiveness in a broad range of applications.


Smart Home Automation:

  • ABB-free@home® wireless – the next generation of this smart home solution is the addition of a wireless solution that can be used as a stand-alone retrofit solution, or alongside the wired system.  The system controls up to 60 functions in the home and is a breakthrough thanks to the ease of installation and simple user interface, which opens up the possibility of a smart home to a new range of customers. 

Our offering

Documents and Download

Contact us

Plan your visit to the exhibition

Select region / language