More power, more options
ABB Turbocharging’s A100-M Series comprises state-of-the-art turbochargers, designed specifically for those current generations of HFO-burning medium-speed, four-stroke engines that require the combination of:
- very high compressor pressure ratios
- at very high turbocharging efficiency
- combined with very wide compressor maps
The A100-M turbochargers are designed for medium-speed engines in marine and stationary application with power output from 500 to 6,000 kW output per turbocharger (1000 to 12,000 kW per engine with twin turbochargers), and offering pressure ratios as high as 5.8 and turbocharging efficiencies up to 65%. In addition, the exceptionally wide compressor maps of A100-M turbochargers ensure ready matching of their charge air delivery characteristics to a specific engine operating profile while also enabling excellent engine response to load changes within a specific profile.
The A100-M turbochargers also feature a wide and modular range of compressor stages available for every frame size in the A100 series. Thus enabling engine builders to tune their products for very high fuel efficiencies while also addressing adverse ambient conditions, such as “hot and high” locations.