Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

A200-H turbocharger

Perform under pressur

Are you looking for support or purchase information?

Setting a new industry benchmark, the A200-H turbocharger offers a simple, single stage solution for high performance gas engines, delivering the performance required for lean-burn high-speed gas engines.

A further development of ABB’s A100-H turbocharger, which has been highly successful in meeting the needs of gas engines operating at up to 22 bar bmep, the new A200-H turbocharger will represent a bridge between ABB’s A100-H products and Power2 two-stage systems. The A200-H will offer engine manufacturers a simple and cost-effective solution for engines operating in the 22-24 bmep range.

The A200-H has further pushed the limits to pressure ratios up to 6.5 without compromising efficiencies. The A200-H forecast to achieve above 69 per cent; an improvement of 3 per cent over the existing A100-H generation to ensure engine output and efficiencies can be increased above current single stage limits.

A200-H

The A200-H offers the highest pressure ratio (up to 6.5) and efficiency in its class

  • Contact us

    Submit your inquiry and we will contact you

    Contact us