TPXTM (Turbo Power eXtra)
Delivering uncompromising reliability in the toughest environments.
Featuring a high compressor pressure ratio of up to 5.0 over a wide flow range, the TPX delivers exceptional power density for constant and variable speed applications. Based on service intervals of up to 20,000 hrs, the TPX44 turbocharger offers reduced total cost of ownership for demanding applications.
The TPX turbocharger is built specifically to cope with the diverse speed and load operating characteristics and the harsh environmental conditions faced by high-speed diesel engines. Targeting engines rated from 1 to 3.5 MW, the TPX enables exceptional power density for various applications ranging from electric power generation (EPG), to off-highway trucks (OHTs) used in mining.