Tekomar Combustion Monitoring S
Cylinder pressure measurement for ABB Abitility™ Tekomar XPERT
The Tekomar Combustion Monitoring S (TCM-S) handheld is a combustion monitoring device that works seamlessly with Tekomar XPERT. It provides all the functions you will ever need in a slim package. The robust sensor, connected with the Thompson indicator cock adaptor, measures single cylinder unit pressure on two- and four-stroke engines. The raw data is analyzed directly in Tekomar XPERT.
Highlights
-
Preconfigured with engine parameters
-
Automatic TDC* adjustment without TDC sensor
-
Sampling rate of 0.1°CA
-
New version with improved battery performance
*Top Dead Center
Monitored cylinder pressure data:
-
Firing pressure
-
Compression pressure
-
Mean indicated pressure
-
Indicated power