TLE Series is one of the best-performing three-phase UPS systems for providing critical power protection in a wide range of applications. The UPS operates in VFI (voltage frequency independent) mode and uses an innovative control algorithm with three-level converter technology to achieve very high efficiency levels. This innovative product provides best-in-class efficiency in both double conversion mode and in eBoost™ operating mode.
The TLE Series UPS provides industry-leading reliability and efficiency, as well as clean power and unity power factor at the output. Reliability can be further increased by using ABB’s unique RPA™ (redundant parallel architecture) technology to operate multiple units in parallel. Throughout their entire life cycle, all ABB UPS systems are fully supported by teams that provide training, application expertise and 24/7 preventive and corrective service.
Key features:• eBoost, lithium batteries and RPA with intelligent energy management™ (IEM) further improve efficiency
• Input from mains conditioned to a sinusoid with 0.99 input power factor and <3 percent THDi
• Double conversion efficiency up to 96.6 percent
• Output power factor: 1
• True front access design
• Compact footprint
• Intuitive user interface
• Extremely low output voltage distortion
• Superior battery management