Global site

ABB的网站使用cookies。访问或使用本网站表明您接收我们使用cookie。 了解更多

ABB配电产品组合

Reliable, clean and efficient uninterrupted power is critical to the mission of any organizations' data center. Our Power Distribution Units offer the most reliable and flexible power distribution with almost unlimited configurations and panelboards and sub-feed breakers to meet every load requirement. 

The Cyberex RPP provides two tiers of products providing the flexibility to expand your data center distribution capabilities. Fed from your existing PDU, the RPP readily provides up to (4) 42 pole panelboards, (4) main breakers all fed from up to (4) sources.

Our high power RPP has a rack-depth form factor to blend into your standard rack line-ups and is offered in up to 480/277V and 400A configurations to provide almost 4 times the power density than is possible with traditional lower voltage feeders.

您还可以这样浏览该页面

选择您的产品:

电力保护业务亮点及更多信息

其它电力保护解决方案