Cisco IE 3010 managed switch certified for use with ABB 800xA DCS

Cisco logo

*The Cisco IE 3010 Series Switches is a family of compact 1-rack unit (RU) rack-mount, fixed configuration switches. These products offer Industrial Ethernet applications with ease-to-use, innovative features and strengthened security.

The Cisco IE 3010 features include:

  • Support for fiber aggregation (16 SFP ports) and Power over Ethernet (8 PoE ports) configuration
  • Rugged design for Industrial Ethernet applications, including extended environmental, shock/vibration, and surge ratings
  • Fanless convection cooling
  • A variety of AC/DC inputs and dual redundant power supply units
  • Front and rear LED panels allowing reverse mounting and easy reading of switch status

Industrial Ethernet Applications and Benefits
The Cisco IE 3010 is an ideal product for various Industrial Ethernet applications including Intelligent Transportation Systems (ITSs), discrete manufacturing, and automation. This product:
  • Helps to enable ITS applications for outdoor video and traffic or transportation systems control with a wide array of fiber link options and compliance with NEMA TS-2
  • Supports common Industrial Ethernet protocols for manufacturing and automation
  • Features Smartport macros optimized for easy configuration, traffic prioritization, and security

The Cisco IE 3010 can be deployed in railway, mass transit, military, Metro Ethernet, and other applications requiring rugged design, form factor, and unique power inputs in harsh environments.

*Product description according to vendor
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language