Dell PowerConnect 3524 managed switch certified for use with ABB 800xA DCS

*Dell PowerConnect 3500 Series
Dell™ PowerConnect™ 3500 series are stackable Fast Ethernet switches offering advanced management and security features for high-performance workgroup connectivity.

The PowerConnect 3500 series is a family of 24-and 48-port Fast Ethernet Layer 2 switches. These Layer 2 switches deliver resilient stacking, advanced security, enterprise-class management features and Power-over-Ethernet (PoE, 3524P and 3548P only), as well as deliver impressive switching capacities of up to 12.8 Gbps (3524 and 3524P) and 17.6 Gbps (3548 and 3548P). The 3500 series can be deployed in a wide number of different network deployment scenarios, including Fast Ethernet edge client connectivity and wiring closet deployments. Each rack-mountable switch is 1U high and delivers a high-performance rack-dense switching solution.

*Product description according to vendor
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language