RuggedCom RSG2100 managed switch certified for use with ABB 800xA DCS

 *The RuggedSwitch® RSG2100 is an industrially hardened, fully managed, modular, Ethernet switch specifically designed to operate reliably in electrically harsh and climatically demanding utility substation and industrial environments. The RSG2100's superior rugged hardware design coupled with the embedded Rugged Operating System (ROS®) provides improved system reliability, advanced cyber security and networking features making it ideally suited for creating secure Ethernet networks for mission-critical, real-time, control applications.

The RSG2100's modular flexibility offers 10BaseFL /100BaseFX /1000BaseX fiber and 10/100/1000BaseTX copper port combinations. Optional front or rear mount connectors make the RSG2100 highly versatile for any application and can support multiple fiber connectors (ST, MTRJ, LC, SC) without loss of port density. The RSG2100 is packaged in a rugged galvanized steel enclosure with industrial grade DIN, panel, or 19" rack mount options.

*Product description according to vendor
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language