Weidmueller IE-SW-VL08MT Family managed switch certified for use with ABB 800xA DCS
*ValueLine managed Entry-level Fast Ethernet Switches
Features and benefits:
- Supports the main protocols of TCP/IP-based industrial networks, including integrated ring redundancy
- Turbo Ring and Turbo Chain (recovery time < 20 ms)
- DIP-switch for activating ring redundancy (in addition to web configuration)
- IGMP snooping, , SNMPv3, LLDP, (IEEE 802.1w/D), QoS, port- and tag-based VLAN
- Configurable error messages via SNMP trap, e-mail or relay output
- User-friendly web-based configuration and management
- External Backup and Restoring Module for easy system reconfiguration (optional accessory)
- Up to 3 100BaseFX ports with SC multimode connectors
- Operating temperature range: -40°C to +75 °C
- International standards and approvals: CE, FCC, cULus, Class 1 Div.2 / ATEX, DNV/GL
Certified family models
- IE-SW-VL08MT-8TX
- IE-SW-VL08MT-5TX-3SC
- IE-SW-VL08MT-6TX-2ST
- IE-SW-VL08MT-6TX-2SCS
*Product description according to vendor