HP ProLiant ML350p Gen8 certified for use with ABB 800xA DCS

HP logo

*Overview
The HP ProLiant ML350p Gen8 Server series is the latest generation of the best-selling ProLiant ML servers delivering best-in-class performance, availability and maximum expandability for enterprise data centers, remote branch offices and growing businesses. Incorporating key HP technologies from the HP ProActive Insight architecture, the ML350p Gen8 provides innovations in memory, server management, firmware management and server storage. It combines these innovations with the latest Intel® Xeon® processors for a system with unsurpassed flexibility and performance.

Features

Availability, Expandability and Serviceable - a Winning Combination

• A server you can trust to continue to support your business in the event of a power or thermal event or memory or disk error. The HP ProLiant ML350p Gen8 Server series provides options for redundant power and fans along with RAID and memory protection options.
• Provides plenty of room to grow to meet future needs with options for a second processor, memory capacity up to 384GB DDR3 Registered or 128GB DDR3 Unbuffered, and internal storage configurations with up to 24 SFF or 18 LFF hard drives.
• New HP SmartDrive technology improves serviceability with features such as icon-based status display and Do Not Remove LED. Integration with HP Active Health System speeds up resolving issues with drives which means less downtime for your business.

Best-in-class Enterprise Performance

• The Intel® Xeon® E5-2600 Processor Family incorporates dual QPI links between the processors which offers higher performance, power efficiency, and more adaptability with Intel QuickPath, Integrated Memory Controller, Turbo Boost, Intelligent Power Technologies and Trusted Execution Technology.
• HP SmartMemory which has unmatched performance, quality and manageability advantages above industry standards memory. Support for DDR3-1600 memory and an additional memory channel provides six more DIMMs and delivers more capacity and greater performance.
• An integrated quad gigabit Ethernet NIC provides increased network throughput and redundancy
• Integrated Smart Array RAID controller with support for HP Smart Storage, PCIe 3.0, HP SmartDrives, and HP Flash Backed Write Cache with capacity up to 2GB. Provides secure and faster access to data.

ML350p Gen8 Server Management - Making Life Simpler with Security and Confidence

• Integrated Lifecycle Automation, an industry first, provides embedded provisioning tools, active health monitoring, and system maintenance capabilities standard on all ProLiant servers and built using the industry-leading HP iLO Management Engine.
• Insight Control allows you to manage from a single pane of glass and reduce operational expenses
• Insight Online allows IT staff to securely manage your infrastructure remotely from outside the firewall
• HP Smart Update Manager enables firmware and software updates with dramatically reduced downtime. Service Pack for ProLiant allows you to implement fully tested and consolidated firmware and software with confidence.
• ENERGY STAR® qualified server configurations illustrate HP’s continued commitment to helping customers conserve energy and save money.

*Product description according to vendor


ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language