Dell PowerEdge R640XL

System 800xA Power Server

To be used in larger systems for few virtual servers with high performance expectations or for many servers with low performance but high density for System 800xA.

It comes with a prebuilt Windows Server 2016/ 2019 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers.

Tested and certified for

6.0.3.2 with VMware ESXi 6.7/ Windows Server 2016
6.1.0 with VMware ESXi 6.7/ Windows Server 2016
6.1.1 with VMware ESXi 7/ Windows Server 2019

 

Specifications

 

Vendor nameDell
ModelPowerEdge R640XL
Format1U
CPUIntel Xeon Silver 4210
CPU Cores10
CPU Speed2.2 GHz
Memory192 GB
Storage7x 480 GB
Graphic CardN/A
Number of DisplaysN/A
Network4x (2x 10Gb + 2x 1Gb)
Power Supply2x 750W
BIOS Version -
Warranty3 Years
SupportNBD On-Site
End of Life06/2023
ABB Identity Number7PAA001987

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language