Lenovo P520c

System 800xA Power Workstation

To be used when combining client and server functionalities, for very small environment or special cases for System 800xA. 

It comes with a prebuild Windows 10 IoT Enterprise 2016 LTSB / 2019 LTSC / 2021 LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested and certified for

6.0.3.2 with Windows 10 Enterprise 2016 LTSB
6.1.0 with Windows 10 Enterprise 2016 LTSB
6.1.1 with Windows 10 Enterprise 2019 LTSC
6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameLenovo
ModelP520c
FormatTower
CPUIntel Xeon W-2123
CPU Cores4
CPU Speed3.6 GHz
Memory16 GB
Storage1x 256 GB
Graphic CardNVIDIA T1000
Number of Displays4x mDP @ 2560x1440
Network2x 1Gb
Power Supply500W
BIOS VersionSO3KT49A
Warranty3 Years
SupportNBD On-Site
End of LifeMar-2024
ABB Identity Number7PAA002455

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language