Protecta Plus MCB Distribution Board

Protecta Plus gives UK installers and designers the flexibility to cover all applications from standard installations to complex sites.

 

Available in kit form for over-the counter-supply, the latest generation sub-distribution solution from ABB has been tailored to meet the needs of all segments of the building industry.
Main construction features:
• Structure in epoxy coated metal sheets, 1mm thickness
• Wall installation for indoor environments
• Degree of protection - IP43 with door / Mechanical resistance IK 07
• Busbar rating: 250A
• Number of ways: 4, 8, 12, 16, 20, 24
• Compliance with IEC BS EN 61439 1-2
• Simple wiring of all cabinets, both horizontally and vertically
• Easy internal accessibility for wiring operations and maintenance
• Pre-packaged kits for specific applications (e.g. surge protection, metering)

 

Key modular components

 

Highlights

 

Related offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language