UviTec Pump Clean Pro System

For harsh wastewater monitoring applications, the patented UviTec Pump Clean Pro system is the ideal accessory. This multi-component system combines automatic cleaning, purging and pumping all in one for certain UviTec sensors.

Cleaning is essential for optical sensors to limit fouling and improve sensor accuracy. The chemical cleaning component of the system automates the process, with configurable cleaning cycles to match on-site demands. The system utilizes compressed air or pressurized water to automatically purge the systems intake lines at regular intervals, reducing buildup or clogging.

The long life, high performance pump with large sample tubing provide reliable pumping and flow to the system for non-pressurized or open channel applications. The UviTec Pump Clean Pro system saves time and lowers maintenance while improving overall operation and accuracy for wastewater monitoring system.

Features & Benefits

  • For use with certain UviTec bypass sensors
  • Saves time and lowers maintenance
  • Limits fouling and enhances sensor performance
  • Cleaning, purging and pumping in one system
  • User configurable automatic cleaning cycle
  • Recapture feature recycles cleaning fluid
  • Purging reduces clogs and buildup
  • Long life, high performance pump

Pump Clean Pro System

Are you looking for support or purchase information?

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Cleaning Frequency User configurable
Cleaning Capacity 1L storage container, cleaning fluid recapture feature reduces fluid replenishment frequency
Intake Purge Frequency User configurable
Intake Line Purge Pressure
100 PSI maximum (compressed air or pressurized water)
Alarms Leak, Cleaning Fluid Low, Cleaning Fluid Empty, Sample Tube, No Flow, Air Leak
Dimensions 15.82”H x 13.82”W x 9.00”D
Enclosure NEMA 4X, wall mountable
Electrical/Communication From Controller
Fluid Connections 3/8" tube push connect fittings
Flow Rate User configurable
Sample Line Flow 500 mL/min minimum (pressurized applications)
Head Height 25 feet maximum (open channel applications)
Horizontal Distance 100 feet maximum (open channel applications)
Ambient Temp. 0 to 45°C (32 to 113°F)
Water Temp. 0 to 70°C (32 to 158°F) at 21°C (69.8°F) Ambient temperature
Weight 45 lb
Warranty 2-year limited warranty
 
 

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
Select region / language