You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EN40-30N-06

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

EN40-30N-06

General Information

  • Extended Product Type:
    EN40-30N-06
  • Product ID:
    1SAE342111R0630
  • EAN:
    4013614518812
  • Catalog Description:
    EN40-30N-06 Installation Contactor (NO) 40 A - 3 NO - 0 NC - 230 V - Control Circuit 400 Hz
  • Long Description:
    The EN40..N installation contactors are used to control single and three-phase loads up to 40 A and can be operated by AC or DC and/or manually.
    These contactors are made for use in household applications as well as in industrial environments.
    The following benefits are provided:
    Hum-free operation, low power consumption, integrated overvoltage protection and manual override.
    Various contact combinations and accessories are available.
    Manual operation is available in 3 states: "On", "Off", "Auto"

Accessories

Identifier Description Type Qty Unit Of Measure
1SAE901901R1011
EH04-11N Auxiliary Contact EH04-11N 1 piece
1SAE901901M1011
EH04-11N Auxiliary Contact EH04-11N 1 piece
1SAE901901R1020
EH04-20N Auxiliary Contact EH04-20N 1 piece
1SAE901901M1020
EH04-20N Auxiliary Contact EH04-20N 1 piece
GHE3401903R0001
ESB-PLK40/63 Sealing Cover ESB-PLK40/63 1 piece
GHE3201902R0001
ESB-DIS Distance Piece ESB-DIS 1 piece

Ordering

  • Package Level 1 EAN:
    4013614525124
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.41 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 220 V DC
    Main Circuit 400 V AC
  • Rated Control Circuit Voltage (Uc):
    230 V
  • Rated Frequency (f):
    Control Circuit 400 Hz
    Control Circuit 50 Hz
    Control Circuit 60 Hz
    Control Circuit DC
    Main Circuit 50 Hz
    Main Circuit 60 Hz
    Main Circuit DC
  • Rated Operational Current AC-1 (Ie):
    (NO) 40 A
  • Rated Operational Current AC-3 (Ie):
    (230 V) Single Phase, NO 22 A
    (400 V) Three Phase, NO 22 A
  • Rated Operational Power AC-1 (Pe):
    (230 V) Single Phase, NO 9.2 kW
    (400 V) Three Phase, NO 27.7 kW
  • Rated Operational Power AC-3 (Pe):
    (230 V) Single Phase, NO 3.7 kW
    (400 V) Three Phase, NO 11 kW
  • Rated Operational Current AC-7a (Ie):
    (NO) 40 A
  • Rated Operational Power AC-7a (Pe):
    (230 V) Single Phase, NO 9.2 kW
    (400 V) Three Phase, NO 27.7 kW
  • Rated Operational Current AC-7b (Ie):
    (230 V) Single Phase, NO 22 A
    (400 V) Three Phase, NO 22 A
  • Rated Operational Power AC-7b (Pe):
    (230 V) Single Phase, NO 3.7 kW
    (400 V) Three Phase, NO 11 kW
  • Recommended Screw Driver:
    Control Circuit Pozidriv 1
    Main Circuit Pozidriv 2
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Insulation Voltage (Ui):
    500 V
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 1.5 ... 16 mm²
    Flexible with Ferrule 2x 1.5 ... 10 mm²
    Flexible with Insulated Ferrule 1x 1.5 ... 16 mm²
    Flexible with Insulated Ferrule 2x 1.5 ... 10 mm²
    Flexible 1x 1.5 ... 16 mm²
    Flexible 2x 1.5 ... 10 mm²
    Rigid 1x 1.5 ... 25 mm²
    Rigid 2x 1.5 ... 10 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1x 1 ... 2.5 mm²
    Flexible with Ferrule 2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1 mm²
    Flexible 1x 1 ... 2.5 mm²
    Flexible 2x 1 ... 1.5 mm²
    Rigid 1x 1 ... 4 mm²
    Rigid 2x 1 ... 2.5 mm²
  • Tightening Torque:
    Control Circuit 0.9 N·m
    Main Circuit 2.5 N·m
  • Wire Stripping Length:
    Control Circuit 7 mm
    Main Circuit 13 mm
  • Degree of Protection:
    IP20
  • Electrical Durability:
    AC-1 (NO) 150000 cycle
    AC-3 (NO) 100000 cycle
    AC-7a (NO) 150000 cycle
    AC-7b (NO) 100000 cycle
  • Mechanical Durability:
    1000000 cycle
  • Number of Poles:
    3
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    3
  • Width in Number of Modular Spacings:
    3
  • Pollution Degree:
    3
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 61095
    UL 60947-1
    UL 60947-4-1

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    69.5 mm
  • Package Level 1 Depth / Length:
    57 mm
  • Package Level 1 Gross Weight:
    0.41 kg
  • Package Level 1 EAN:
    4013614525124
  • Package Level 2 Units:
    32 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    13.5 kg
  • Package Level 2 EAN:
    4013614539527

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC001653 - Installation contactor for distribution board
  • ETIM 6:
    EC001653 - Installation contactor for distribution board
  • ETIM 7:
    EC001653 - Installation contactor for distribution board
  • eClass:
    V11.0 : 27142308
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4759 >> Installation contactor for distribution board
  • E-Number (Finland):
    3707814
  • ETIM 8:
    EC001653 - Installation contactor for distribution board
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links