Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UMCPAN-CAB.300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

UMCPAN-CAB.300

General Information

  • Extended Product Type:
    UMCPAN-CAB.300
  • Product ID:
    1SAJ510002R0002
  • EAN:
    4013614499616
  • Catalog Description:
    UMCPAN-CAB.300 Control Panel Connection Cable 3 m
  • Long Description:
    The UMCPAN-CAB is a control panel cable and a mounting kit for use in drawer applications. It connects the panel, which is mounted on the drawer front with the UMC100.3 inside of the drawer. This cable is 3m long.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85444290
  • Product Main Type:
    UMCPAN-CAB

Popular Downloads

Dimensions

  • Product Net Width:
    7.7 mm
  • Product Net Depth / Length:
    3010 mm
  • Product Net Height:
    0.006 mm
  • Product Net Weight:
    176 g

Technical

  • Recommended Screw Driver:
    Pozidriv 1
  • Suitable For:
    UMC100-PAN
  • Suitable for Product Class:
    Universal Motor Controllers Accessories
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 0.6 ... 1 N·m
    Control Circuit 0.6 ... 1 N·m

Environmental

  • Degree of Protection:
    IP54
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    84 mm
  • Package Level 1 Depth / Length:
    23 mm
  • Package Level 1 Height:
    63 mm
  • Package Level 1 Gross Weight:
    0.176 kg
  • Package Level 1 EAN:
    4013614499616

Classifications

  • eClass:
    V11.0 : 27370806
  • ETIM 6:
    EC002614 - Operator panel for Motor management device
  • ETIM 7:
    EC002614 - Operator panel for Motor management device
  • ETIM 8:
    EC002614 - Operator panel for Motor management device
  • ETIM 9:
    EC002614 - Operator panel for Motor management device
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds