Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CDP18-FBP.150

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

CDP18-FBP.150

General Information

  • Extended Product Type:
    CDP18-FBP.150
  • Product ID:
    1SAJ929180R0015
  • EAN:
    4016779906593
  • Catalog Description:
    CDP18-FBP.150 Cable ETH-X1/X4-open wire unshielded, length 1.5 m
  • Long Description:
    CDP18-FBP.150 Cable ETH-X1/X4-open wire unshielded, length 1.5 m. Used as connection from the UMC100.3 motor controller to the drawer terminal in the back.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • Product Main Type:
    CDP

Popular Downloads

Dimensions

  • Product Net Width:
    23.5 mm
  • Product Net Depth / Length:
    1550 mm
  • Product Net Height:
    9 mm
  • Product Net Weight:
    60 g

Technical

  • Connecting Capacity:
    1x 0.34 mm²
  • Mounting Type:
    DIN-Rail with Adapter
  • Mounting on DIN Rail:
    No
  • Recommended Screw Driver:
    Pozidriv 1
  • Suitable For:
    UMC100.3
  • Suitable for Product Class:
    Universal Motor Controllers
  • Terminal Type:
    Push-in Spring Terminals
  • Wire Stripping Length:
    7 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 1x 22 AWG
    Rigid 1x 22 AWG

Environmental

  • Degree of Protection:
    IP20
  • RoHS Information:
    1SAA981205-4401
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    165 mm
  • Package Level 1 Depth / Length:
    370 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Gross Weight:
    60 g
  • Package Level 1 EAN:
    4016779906593

Classifications

  • eClass:
    V11.0 : 27242608
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 9:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds