Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CT4L185R/4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

CT4L185R/4

General Information

  • Extended Product Type:
    CT4L185R/4
  • Product ID:
    1SAJ929500R0185
  • EAN:
    4013614482113
  • Catalog Description:
    CT4L185R/4, 3-Phase Current Transformer Rated nominal current range 60 … 185A
  • Long Description:
    External current transformer for currents up to 185 A primary side. The secondary side is feed to the UMC100.3 motor controller. This enables the UMC100.3 to see up to the primary current.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043129
  • Product Main Type:
    CT

Popular Downloads

Dimensions

  • Product Net Width:
    192 mm
  • Product Net Depth / Length:
    43 mm
  • Product Net Height:
    98 mm
  • Product Net Weight:
    1.55 kg

Technical

  • Connecting Capacity:
    1x 1.5-6 mm²
  • Recommended Screw Driver:
    Pozidriv 1
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
  • Suitable For:
    UMC22
    UMC100
  • Terminal Type:
    Screw Terminals
  • Wire Stripping Length:
    7 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 1x 16-10 AWG
    Rigid 1x 16-10 AWG

Environmental

  • RoHS Information:
    1SVD981040-0002
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    199 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    195 mm
  • Package Level 1 Gross Weight:
    1.55 kg
  • Package Level 1 EAN:
    4013614482113

Classifications

  • eClass:
    V11.0 : 27210902
  • ETIM 6:
    EC002048 - Current transformer
  • ETIM 7:
    EC002048 - Current transformer
  • ETIM 8:
    EC002048 - Current transformer
  • ETIM 9:
    EC002048 - Current transformer
  • Object Classification Code:
    T
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds