Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CT5L500R/4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CT5L500R/4

General Information

  • Extended Product Type:
    CT5L500R/4
  • Product ID:
    1SAJ929501R0500
  • EAN:
    4013614482137
  • Catalog Description:
    CT5L500R/4, 3-Phase Current Transformer Rated nominal current range 310 … 500A
  • Long Description:
    External current transformer for currents up to 500 A primary side. The secondary side is feed to the UMC100.3 motor controller. This enables the UMC100.3 to see up to the primary current.

Technical

  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
  • Product Name:
    Current Transformer
  • Suitable For:
    UMC100-FBP
    UMC100.3
  • Suitable for Product Class:
    Universal Motor Controllers
  • Rated Primary Current (Ipn):
    500 A
  • Rated Secondary Current (Isn):
    4 A
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    245 mm
  • Product Net Height:
    135 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    1.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    257 mm
  • Package Level 1 Height:
    244 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    1.7 kg
  • Package Level 1 EAN:
    4013614482137

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043129
  • Country of Origin:
    China (CN)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002048 - Current transformer
  • ETIM 7:
    EC002048 - Current transformer
  • ETIM 8:
    EC002048 - Current transformer
  • EPLAN Catalog Tree:
    Electrical engineering / General / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8504 31 29
  • eClass:
    V11.0 : 27210902
  • Object Classification Code:
    T
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds