Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HK-20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

HK-20

General Information

  • Extended Product Type:
    HK-20
  • Product ID:
    1SAM101901R0002
  • EAN:
    4013614139642
  • Catalog Description:
    HK-20 Auxiliary Contact
  • Long Description:
    HK-20 Aux.-contact 2NO

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    72 mm
  • Product Net Weight:
    0.03 kg

Technical

  • Terminal Type:
    Screw Terminals
  • Rated Operational Voltage:
    400 V AC
    250 V DC
    Main Circuit 400 V AC
  • Rated Operational Current AC-15 (Ie):
    (24 V) 3 A
    (120 V) 3 A
    (240 V) 2 A
    (380 / 400 V) 0.5 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2.5 A
    (125 V) 0.55 A
    (250 V) 0.27 A
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
    Auxiliary Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Degree of Protection:
    IP20
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 mm²
    Flexible 1/2x 0.75 ... 1 mm²
    Rigid 1/2x 1.0 ... 2.5 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.0 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 8 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Number of Auxiliary Contacts NO:
    2
  • Number of Auxiliary Contacts NC:
    0
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1
  • Product Name:
    Auxiliary Contact
  • Suitable For:
    MS325
    MO325
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    Auxiliary Contact

Technical UL/CSA

  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 14-8 AWG
    Stranded 1/2x 14-18 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb
  • Contact Rating UL/CSA:
    B300
    Q300

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +50 °C
    Storage -50 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    210 mm
  • Package Level 1 Depth / Length:
    79 mm
  • Package Level 1 Height:
    105 mm
  • Package Level 1 Gross Weight:
    0.365 kg
  • Package Level 1 EAN:
    4013614442322
  • Package Level 1 Units:
    10 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • eClass:
    V11.0 : 27371302
  • UNSPSC:
    39121522
  • IDEA Granular Category Code (IGCC):
    4742 >> Electrical contacts
  • E-Number (Finland):
    3707092
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds