Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MSMN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MSMN

General Information

  • Extended Product Type:
    MSMN
  • Product ID:
    1SAM101923R0002
  • EAN:
    4013614405334
  • Catalog Description:
    MSMN Driver
  • Long Description:
    MSMN drivers with coding can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. MSMN can be used with shafts OXS6 from 6mm up to 180 mm. Shafts can be applied in one designated position only. An uncoded driver is available as well (MSMNO).

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369095

Popular Downloads

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    12.5 mm
  • Product Net Depth / Length:
    31.2 mm
  • Product Net Weight:
    1.7 g

Technical

  • Shaft Diameter:
    6x6 mm
  • Tightening Torque:
    0.12 N·m
  • Product Name:
    Driver
  • Suitable For:
    MS116
    MS132
    MS325
    MO325
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Driver

Technical UL/CSA

  • Tightening Torque UL/CSA:
    1.06 in·lb

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    70 mm
  • Package Level 1 Depth / Length:
    118 mm
  • Package Level 1 Height:
    11 mm
  • Package Level 1 Gross Weight:
    2 g
  • Package Level 1 EAN:
    4013614405334
  • Package Level 1 Units:
    1 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    0.02 kg
  • Package Level 2 EAN:
    4013614409813
  • Package Level 2 Units:
    10 piece

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3705870
  • E-Number (Sweden):
    3112084
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds